(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screw Cap Desiccator

Screw Cap Desiccator

Standard Unit Price:
10,225,385 IDR-
Days to Ship :
Quote

Screw-top desiccator with a middle plate, stopcock, and plastic cap.
2 types of mouth are available, upper mouth and side mouth.

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Material
    Main Body, Valve: Borosilicate Glass (DURAN®), Connection Packing: Silicone Rubber (Upper Opening), fluoropolymer (Fluororesin) (Side Opening)
  • Accessory
    Intermediate plate tap plastic cap
  • Footnotes
    Overall height excluding cork/cap.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Full height(mm)

Refine by

  • 239
  • 296
  • 344
  • Clear
Specifications

Refine by

  • Horizontal opening
  • Top opening
  • Clear
Product Name

Refine by

  • Screw Cap Desiccator Lateral Outlet 140 Shibata
  • Screw Cap Desiccator Top Outlet 140 Shibata
  • Screw Cap Desiccator Lateral Outlet 185 Shibata
  • Screw Cap Desiccator Top Outlet 185 Shibata
  • Screw Cap Desiccator Lateral Outlet 235 Shibata
  • Screw Cap Desiccator Top Outlet 235 Shibata
  • Clear
Weight(kg)

Refine by

  • 2.6
  • 5.4
  • 6.6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
239
Top opening
Screw Cap Desiccator Top Outlet 140 Shibata
2.6
Quote
10,225,385 IDR

Part Number : 6-182-01
Days to Ship Quote
Standard Unit Price 10,225,385 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Full height(mm)
    239
  • Specifications
    Top opening
  • Material
    Main Body, Valve: Borosilicate Glass (DURAN®), Connection Packing: Silicone Rubber (Upper Opening), fluoropolymer (Fluororesin) (Side Opening)
  • Product Name
    Screw Cap Desiccator Top Outlet 140 Shibata
  • Weight(kg)
    2.6
  • Height above intermediate plate(mm)
    81
  • Accessory
    Intermediate plate tap plastic cap
  • Intermediate plate diameter(φ mm)
    140
  • Footnotes
    Overall height excluding cork/cap.
1 unit
296
Top opening
Screw Cap Desiccator Top Outlet 185 Shibata
5.4
Quote
12,840,924 IDR

Part Number : 6-182-02
Days to Ship Quote
Standard Unit Price 12,840,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Full height(mm)
    296
  • Specifications
    Top opening
  • Material
    Main Body, Valve: Borosilicate Glass (DURAN®), Connection Packing: Silicone Rubber (Upper Opening), fluoropolymer (Fluororesin) (Side Opening)
  • Product Name
    Screw Cap Desiccator Top Outlet 185 Shibata
  • Weight(kg)
    5.4
  • Height above intermediate plate(mm)
    115
  • Accessory
    Intermediate plate tap plastic cap
  • Intermediate plate diameter(φ mm)
    185
  • Footnotes
    Overall height excluding cork/cap.
1 unit
344
Top opening
Screw Cap Desiccator Top Outlet 235 Shibata
6.6
Quote
15,456,462 IDR

Part Number : 6-182-03
Days to Ship Quote
Standard Unit Price 15,456,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Full height(mm)
    344
  • Specifications
    Top opening
  • Material
    Main Body, Valve: Borosilicate Glass (DURAN®), Connection Packing: Silicone Rubber (Upper Opening), fluoropolymer (Fluororesin) (Side Opening)
  • Product Name
    Screw Cap Desiccator Top Outlet 235 Shibata
  • Weight(kg)
    6.6
  • Height above intermediate plate(mm)
    120
  • Accessory
    Intermediate plate tap plastic cap
  • Intermediate plate diameter(φ mm)
    235
  • Footnotes
    Overall height excluding cork/cap.
1 unit
239
Horizontal opening
Screw Cap Desiccator Lateral Outlet 140 Shibata
2.6
Quote
14,862,154 IDR

Part Number : 6-183-01
Days to Ship Quote
Standard Unit Price 14,862,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Full height(mm)
    239
  • Specifications
    Horizontal opening
  • Material
    Main Body, Valve: Borosilicate Glass (DURAN®), Connection Packing: Silicone Rubber (Upper Opening), fluoropolymer (Fluororesin) (Side Opening)
  • Product Name
    Screw Cap Desiccator Lateral Outlet 140 Shibata
  • Weight(kg)
    2.6
  • Height above intermediate plate(mm)
    81
  • Accessory
    Intermediate plate tap plastic cap
  • Intermediate plate diameter(φ mm)
    140
  • Footnotes
    Overall height excluding cork/cap.
1 unit
296
Horizontal opening
Screw Cap Desiccator Lateral Outlet 185 Shibata
5.4
Quote
16,050,924 IDR

Part Number : 6-183-02
Days to Ship Quote
Standard Unit Price 16,050,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Full height(mm)
    296
  • Specifications
    Horizontal opening
  • Material
    Main Body, Valve: Borosilicate Glass (DURAN®), Connection Packing: Silicone Rubber (Upper Opening), fluoropolymer (Fluororesin) (Side Opening)
  • Product Name
    Screw Cap Desiccator Lateral Outlet 185 Shibata
  • Weight(kg)
    5.4
  • Height above intermediate plate(mm)
    115
  • Accessory
    Intermediate plate tap plastic cap
  • Intermediate plate diameter(φ mm)
    185
  • Footnotes
    Overall height excluding cork/cap.
1 unit
344
Horizontal opening
Screw Cap Desiccator Lateral Outlet 235 Shibata
6.6
Quote
19,261,385 IDR

Part Number : 6-183-03
Days to Ship Quote
Standard Unit Price 19,261,385 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Full height(mm)
    344
  • Specifications
    Horizontal opening
  • Material
    Main Body, Valve: Borosilicate Glass (DURAN®), Connection Packing: Silicone Rubber (Upper Opening), fluoropolymer (Fluororesin) (Side Opening)
  • Product Name
    Screw Cap Desiccator Lateral Outlet 235 Shibata
  • Weight(kg)
    6.6
  • Height above intermediate plate(mm)
    120
  • Accessory
    Intermediate plate tap plastic cap
  • Intermediate plate diameter(φ mm)
    235
  • Footnotes
    Overall height excluding cork/cap.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)