(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Big Dry SPX

Big Dry SPX

Standard Unit Price:
1,186,616 IDR-
Days to Ship :
Quote

Silica gel type steel desiccator. The left door has a latch lock on the top and bottom, and the right door has a normal rotating lock.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 unit
  • 1 Pack (4 pcs.)
  • Clear
External Dimensions(mm)

Refine by

  • 450×400× 900
  • 600×550×1700
  • 900×400× 900
  • 1200×550×1652
  • Clear
Internal dimensions(mm)

Refine by

  • 410X365X 840
  • 560X515X1515
  • 860X365X 840
  • 1160X515X1515
  • Clear
Caster

Refine by

  • Available
  • NA
  • Clear
Caster Details

Refine by

  • ø50 mm Hard Rubber Type (with Stoppers x 2)
  • ø100 mm Hard Rubber Type (with Stoppers x 2)
  • -
  • Clear
Shelf Board Load Capacity(kg)

Refine by

  • Approx. 40/sheet (for uniformly distributed load)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
450×400× 900
410X365X 840
NA
-
Approx. 40/sheet (for uniformly distributed load)
Quote
26,070,308 IDR

Part Number : 1-1643-01
Days to Ship Quote
Standard Unit Price 26,070,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    450×400× 900
  • Internal dimensions(mm)
    410X365X 840
  • Caster
    NA
  • Caster Details
    -
  • Shelf Board Load Capacity(kg)
    Approx. 40/sheet (for uniformly distributed load)
  • Material
    Main body / Melamine baking finished steel plate, Front face / Glass
  • Product Name
    Big Dry (for Silica Gel) SPX-1
  • Weight(kg)
    24
  • Manufacturer Model Number
    SPX-1
  • JAN Code
    4560111778787
  • Shelf Board Mounting Pitch(mm)
    60
  • Included shelf board(sheet)
    2
  • Features
    Silica gel type steel desiccator. The left door has a latching key on the top and bottom, and the right door has a general rotational key.
  • Footnotes
    No silica gel plate is included. Recommended product: Universal try (resin 1-4618-02), refer to stainless steel square tray 1-4534-04.
1 unit
900×400× 900
860X365X 840
NA
-
Approx. 40/sheet (for uniformly distributed load)
Quote
35,708,924 IDR

Part Number : 1-1643-02
Days to Ship Quote
Standard Unit Price 35,708,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    900×400× 900
  • Internal dimensions(mm)
    860X365X 840
  • Caster
    NA
  • Caster Details
    -
  • Shelf Board Load Capacity(kg)
    Approx. 40/sheet (for uniformly distributed load)
  • Material
    Main body / Melamine baking finished steel plate, Front face / Glass
  • Product Name
    Big Dry (for Silica Gel) SPX-2
  • Weight(kg)
    36
  • Manufacturer Model Number
    SPX-2
  • JAN Code
    4560111778794
  • Shelf Board Mounting Pitch(mm)
    60
  • Included shelf board(sheet)
    2
  • Features
    Silica gel type steel desiccator. The left door has a latching key on the top and bottom, and the right door has a general rotational key.
  • Footnotes
    No silica gel plate is included. Recommended product: Universal try (resin 1-4618-02), refer to stainless steel square tray 1-4534-04.
1 unit
600×550×1700
560X515X1515
Available
ø100 mm Hard Rubber Type (with Stoppers x 2)
Approx. 40/sheet (for uniformly distributed load)
Quote
44,112,462 IDR

Part Number : 1-1643-03
Days to Ship Quote
Standard Unit Price 44,112,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    600×550×1700
  • Internal dimensions(mm)
    560X515X1515
  • Caster
    Available
  • Caster Details
    ø100 mm Hard Rubber Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    Approx. 40/sheet (for uniformly distributed load)
  • Material
    Main body / Melamine baking finished steel plate, Front face / Glass
  • Product Name
    Big Dry (for Silica Gel) SPX-3
  • Weight(kg)
    54
  • Manufacturer Model Number
    SPX-3
  • JAN Code
    4560111778800
  • Shelf Board Mounting Pitch(mm)
    60
  • Included shelf board(sheet)
    3
  • Features
    Silica gel type steel desiccator. The left door has a latching key on the top and bottom, and the right door has a general rotational key.
  • Footnotes
    No silica gel plate is included. Recommended product: Universal try (resin 1-4618-02), refer to stainless steel square tray 1-4534-04.
1 unit
1200×550×1652
1160X515X1515
Available
ø50 mm Hard Rubber Type (with Stoppers x 2)
Approx. 40/sheet (for uniformly distributed load)
Quote
69,816,154 IDR

Part Number : 1-1643-04
Days to Ship Quote
Standard Unit Price 69,816,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    1200×550×1652
  • Internal dimensions(mm)
    1160X515X1515
  • Caster
    Available
  • Caster Details
    ø50 mm Hard Rubber Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    Approx. 40/sheet (for uniformly distributed load)
  • Material
    Main body / Melamine baking finished steel plate, Front face / Glass
  • Product Name
    Big Dry (for Silica Gel) SPX-4
  • Weight(kg)
    102
  • Manufacturer Model Number
    SPX-4
  • JAN Code
    4560111778817
  • Shelf Board Mounting Pitch(mm)
    60
  • Included shelf board(sheet)
    3
  • Features
    Silica gel type steel desiccator. The left door has a latching key on the top and bottom, and the right door has a general rotational key.
  • Footnotes
    No silica gel plate is included. Recommended product: Universal try (resin 1-4618-02), refer to stainless steel square tray 1-4534-04.
1 Pack (4 pcs.)
-
-
-
-
-
Quote
1,186,616 IDR

Part Number : 1-3160-03
Days to Ship Quote
Standard Unit Price 1,186,616 IDR
Quantity 1 Pack (4 pcs.)

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    -
  • Internal dimensions(mm)
    -
  • Caster
    -
  • Caster Details
    -
  • Shelf Board Load Capacity(kg)
    -
  • Material
    Main body / Melamine baking finished steel plate, Front face / Glass
  • Product Name
    Auto Dry Stocker Casters (4 pcs)
  • Weight(kg)
    -
  • Manufacturer Model Number
    Nylon Caster for SPX-1, 2 (4 Pieces Set, with Stopper)
  • JAN Code
    4560111767064
  • Shelf Board Mounting Pitch(mm)
    -
  • Included shelf board(sheet)
    -
  • Features
    -
  • Footnotes
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)