(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Pasolina Desiccator Shelf Load Capacity (kg) Approx. 1.5/Piece 2-7917-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pasolina Desiccator Shelf Load Capacity (kg) Approx. 1.5/Piece
Part Number: 2-7917-01

Standard Unit Price: 6,743,385 IDR Special Price 6,743,385 IDR
Quantity: 1 unit
Days to Ship: Quote

Pasolina desiccator cabinet made of non-static ABS resin.
Horizontal storage is also possible with the use of flat doors.

Specifications of 2-7917-01

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    350×350×400
  • Internal dimensions(mm)
    340X344.5X387
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 1.5/sheet
  • Material
    Non-static ABS resin (surface specific resistance 3 X 1011 Ω [reference value])
  • Product Name
    Pasolina Desiccator IW-ESD
  • Weight(kg)
    Approx. 4.6 (shelf board included)
  • Manufacturer Model Number
    IW-ESD
  • JAN Code
    4562108471619
  • Shelf Board Size(mm)
    306X332X10
  • Accessory
    2 Shelves (Uncharged ABS Resin)
  • Total load capacity(kg)
    Approx. 4.6
  • Shelf Spacing(mm)
    65 (can hold up to 5 sheets)
  • Features
    Lateral storage is possible with a flat door.
  • Footnotes
    Silica gel plates in photograph are not included (recommended plate: stainless square plate [5-178-01]).

Please check the type/dimensions/specifications of the part 2-7917-01 in the Pasolina Desiccator Shelf Load Capacity (kg) Approx. 1.5/Piece series.

Products like this...

Part Number
2-7917-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal Dimensions
(mm)
Internal dimensions
(mm)
Caster Product Name Weight
(kg)
Manufacturer Model Number JAN Code Total load capacity
(kg)
Internal Capacity

361,539 IDR

1 Piece(s) Quote ---Supplementary Shelf Plate for IW-ESD (anti-static specifications)-Spare shelf board (antistatic model)4562108471626-1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)