(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Option for desiccator (spare shelf board)

Option for desiccator (spare shelf board)

Standard Unit Price:
918,989 IDR
Days to Ship :
8 Day(s) or more

Spare shelf board for desiccators.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Desiccator
  • Internal dimensions(mm)
    490X460
  • Other
    Components for Desiccator
  • Specifications
    Stainless Steel
  • Product Name
    New Type Spare Shelf Board for Desiccator BG Series S/W
  • Manufacturer Model Number
    Spare shelf board
  • JAN Code
    4560111766609
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
918,989 IDR

Part Number : 1-045-11
Days to Ship 8 Day(s) or more
Standard Unit Price 918,989 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Desiccator
  • Internal dimensions(mm)
    490X460
  • Other
    Components for Desiccator
  • Specifications
    Stainless Steel
  • Product Name
    New Type Spare Shelf Board for Desiccator BG Series S/W
  • Manufacturer Model Number
    Spare shelf board
  • JAN Code
    4560111766609

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)