(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PET Desiccator BG

PET Desiccator BG

Standard Unit Price:
36,129,077 IDR
Days to Ship :
Quote

Environmentally sound BG type desiccator.

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    574×517×1085
  • Internal dimensions(mm)
    560X483X986
  • Caster
    Available
  • Specifications
    Stainless Steel
  • Caster Details
    ø65 mm Nylon Type
  • Shelf Board Load Capacity(kg)
    20/Sheets
  • Material
    PET (Polyethylene Terephthalate)/Aluminum
  • Product Name
    PET Desiccator BG-1KPTS
  • Weight(kg)
    23.5
  • Manufacturer Model Number
    BG-1KPTS
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Stainless Steel
  • Accessory
    Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece
  • Shelf Spacing(mm)
    40
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Features
    Recycled PET board is excellent in transparency, impact resistance and gas barrier property.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
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
1 unit
Quote
36,129,077 IDR

Part Number : 1-6003-08
Days to Ship Quote
Standard Unit Price 36,129,077 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    574×517×1085
  • Internal dimensions(mm)
    560X483X986
  • Caster
    Available
  • Specifications
    Stainless Steel
  • Caster Details
    ø65 mm Nylon Type
  • Shelf Board Load Capacity(kg)
    20/Sheets
  • Material
    PET (Polyethylene Terephthalate)/Aluminum
  • Product Name
    PET Desiccator BG-1KPTS
  • Weight(kg)
    23.5
  • Manufacturer Model Number
    BG-1KPTS
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Stainless Steel
  • Accessory
    Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece
  • Shelf Spacing(mm)
    40
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Features
    Recycled PET board is excellent in transparency, impact resistance and gas barrier property.