(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Work Box

Work Box

Standard Unit Price:
16,857,847 IDR-
Days to Ship :
Quote

This is a space-saving type which prevents scattering, with a sloped front to allow observation of the box interior. By operating together with a fan unit (sold separately), the exhaust duct type and the downward intake type allow work to be done while exhaust is being expelled from the box interior. The type with a downward intake is suitable when using a gas with a high specific gravity.

Basic Specifications

  • Product Type
    Glove compartment
  • Sterilization lamp
    NA
  • Material Details
    Main Body, Bottom Surface: PMMA (Acrylic) (Lower Suction Type Bottom Surface is PVC)
  • Opening(mm)
    ø120 (with Natural Rubber Notch)
  • Compatible Ventilation Duct Size(mm)
    ø75 (with Exhaust Duct, Lower Suction Type)
  • Features
    This type is space-saving and can prevent scattering, and because of the incline, it can be viewed while in a box. The type with an exhaust duct and the type with a downward intake can be operated inside a box while exhausting gas by working with a fan unit, sold separately. The type with a downward intake is suitable when using a gas with a heavy specific gravity.
  • Footnotes
    Includes ventilation duct. Please request separate lower suction type fan unit 3-4064-11.
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Weight(kg)

Refine by

  • 4.6
  • 4.8
  • Clear
Specifications

Refine by

  • Includes Ventilation Duct
  • Standard
  • Clear
Product Name

Refine by

  • Work Box Standard
  • Work Box with Exhaust Duct
  • Clear
JAN Code

Refine by

  • 4560111769112
  • 4560111769129
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
1 unit
4.6
Standard
Work Box Standard
4560111769112
Quote
16,857,847 IDR

Part Number : 1-9020-01
Days to Ship Quote
Standard Unit Price 16,857,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Glove compartment
  • Sterilization lamp
    NA
  • Weight(kg)
    4.6
  • Specifications
    Standard
  • Product Name
    Work Box Standard
  • JAN Code
    4560111769112
  • Material Details
    Main Body, Bottom Surface: PMMA (Acrylic) (Lower Suction Type Bottom Surface is PVC)
  • External Dimensions(mm)
    350X350X400
  • Opening(mm)
    ø120 (with Natural Rubber Notch)
  • Compatible Ventilation Duct Size(mm)
    ø75 (with Exhaust Duct, Lower Suction Type)
  • Features
    This type is space-saving and can prevent scattering, and because of the incline, it can be viewed while in a box. The type with an exhaust duct and the type with a downward intake can be operated inside a box while exhausting gas by working with a fan unit, sold separately. The type with a downward intake is suitable when using a gas with a heavy specific gravity.
  • Footnotes
    Includes ventilation duct. Please request separate lower suction type fan unit 3-4064-11.
1 unit
4.8
Includes Ventilation Duct
Work Box with Exhaust Duct
4560111769129
Quote
18,463,693 IDR

Part Number : 1-9020-02
Days to Ship Quote
Standard Unit Price 18,463,693 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Glove compartment
  • Sterilization lamp
    NA
  • Weight(kg)
    4.8
  • Specifications
    Includes Ventilation Duct
  • Product Name
    Work Box with Exhaust Duct
  • JAN Code
    4560111769129
  • Material Details
    Main Body, Bottom Surface: PMMA (Acrylic) (Lower Suction Type Bottom Surface is PVC)
  • External Dimensions(mm)
    350X391X400
  • Opening(mm)
    ø120 (with Natural Rubber Notch)
  • Compatible Ventilation Duct Size(mm)
    ø75 (with Exhaust Duct, Lower Suction Type)
  • Features
    This type is space-saving and can prevent scattering, and because of the incline, it can be viewed while in a box. The type with an exhaust duct and the type with a downward intake can be operated inside a box while exhausting gas by working with a fan unit, sold separately. The type with a downward intake is suitable when using a gas with a heavy specific gravity.
  • Footnotes
    Includes ventilation duct. Please request separate lower suction type fan unit 3-4064-11.