(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Glove compartment 745x480x480 3-104-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Glove compartment 745x480x480
Part Number: 3-104-01

Standard Unit Price: 53,912,462 IDR Special Price 53,912,462 IDR
Quantity: 1 unit
Days to Ship: Quote

You can keep the inside of the box at positive pressure (100 mmH2O). Equipped with a pressure regulator for positive pressure.

Specifications of 3-104-01

  • Product Type
    Glove compartment
  • Size(mm)
    745X480X480
  • Sterilization lamp
    NA
  • Weight(kg)
    15.4
  • Main Body Internal Dimensions(mm)
    590X440X440
  • Product Name
    Glove Compartment, Positive Pressure Type
  • Manufacturer Model Number
    Positive pressure type
  • JAN Code
    4560111770064
  • Pass Box Opening Size(mm)
    165X165
  • Main Body Material
    Transparent PMMA (acrylic), 5 mm thickness
  • Frame Material
    Aluminum
  • Gas Replacement Valve
    For φ10 mm internal diameter hose (with 2 units and pass boxes each)
  • Gloves(mm)
    0.4
  • Features
    Can maintain positive pressure (100 mm H2O) inside the box. Equipped with a pressure control device for positive pressure.
  • Accessory
    Gloves for Glove Compartment Large x 1 Pair

Please check the type/dimensions/specifications of the part 3-104-01 in the Glove compartment 745x480x480 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)