(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gas Replacement Type Acrylic Glove Box 1107x600x580

Gas Replacement Type Acrylic Glove Box 1107x600x580

Standard Unit Price:
52,903,868 IDR
Days to Ship :
8 Day(s) or more

This is insert gas type acrylics glove box.
[Features]
· Path box can insert gas by vacuum shelf method
· Whole front panel can be removed and putting out and in big apparatus can also be achieved easily
· Body is equipped with safety valve(100mmH20=980Pa) for positive pressure
· Since slide plate is attached in pass box, so sample can be taken in and out of body easily
[Materials]
· Body: Reinforced transparent PMMA (potymethyl methacrylate)
· Valve vacuum attachment: PC (polycarbonate)

Basic Specifications

  • Product Type
    Glove compartment
  • Size(mm)
    1107X600X580
  • Sterilization lamp
    NA
  • Weight(kg)
    23
  • Pass Box Internal Dimensions(mm)
    φ180X300
  • Allowable Vacuum for Pass Box
    1 Torr (about 133 Pa)
  • Pressure for Main Body
    Positive Pressure of 15 mmH2O (147 Pa) (Decompression is not possible)
  • Product Name
    Gas Replacement Type Acrylic Glove Box B Type
  • Manufacturer Model Number
    B Type
  • JAN Code
    4560111773508
  • Main Body Material
    Reinforced PMMA (Acrylic)
  • Material for Valve/Vacuum Gauge Mounting Part
    PC (Polycarbonate)
  • Features
    Sealed type with main body of gas substitution type purge system and side box of vacuum evacuated gas substitution structure. Front panel can be removed completely and large equipment can be easily placed and removed. Main body is equipped with a safety valve for positive pressure and when the inside of the main body becomes 10 mm H2O (98 Pa) or more, the valve opens releasing the pressure. Slide tray is provided in the pass box and the sample can be placed and removed easily.
  • Accessory
    Valve×4 each(External diameter ⌀8 mm×2/External Diameter ⌀14 mm×2)/Vacuum Gauge×1/Slide Plate×1 (for Pass Box)/Gloves for Glove Compartment Large ×1 Pair
  • 1 unit
Part Number

Refine by

  • 1 unit
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
1 unit
8 Day(s) or more
52,903,868 IDR

Part Number : 3-4095-01
Days to Ship 8 Day(s) or more
Standard Unit Price 52,903,868 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    1107X600X580
  • Sterilization lamp
    NA
  • Weight(kg)
    23
  • Pass Box Internal Dimensions(mm)
    φ180X300
  • Allowable Vacuum for Pass Box
    1 Torr (about 133 Pa)
  • Pressure for Main Body
    Positive Pressure of 15 mmH2O (147 Pa) (Decompression is not possible)
  • Product Name
    Gas Replacement Type Acrylic Glove Box B Type
  • Manufacturer Model Number
    B Type
  • JAN Code
    4560111773508
  • Main Body Material
    Reinforced PMMA (Acrylic)
  • Material for Valve/Vacuum Gauge Mounting Part
    PC (Polycarbonate)
  • Features
    Sealed type with main body of gas substitution type purge system and side box of vacuum evacuated gas substitution structure. Front panel can be removed completely and large equipment can be easily placed and removed. Main body is equipped with a safety valve for positive pressure and when the inside of the main body becomes 10 mm H2O (98 Pa) or more, the valve opens releasing the pressure. Slide tray is provided in the pass box and the sample can be placed and removed easily.
  • Accessory
    Valve×4 each(External diameter ⌀8 mm×2/External Diameter ⌀14 mm×2)/Vacuum Gauge×1/Slide Plate×1 (for Pass Box)/Gloves for Glove Compartment Large ×1 Pair