(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Compact Clean Booth 700x500x740

Compact Clean Booth 700x500x740

Standard Unit Price:
32,977,718 IDR
Days to Ship :
8 Day(s) or more

[Features]
・ A personal type clean booth with a high-performance filter fan unit set in a robust stainless steel main unit
・ Suitable for applications that require a locally clean environment
·The air blown from the fan cuts 99.97% or more of dust particles of 0.3 µm or larger.
・ Equipped with an ultraviolet germicidal lamp, it is suitable for sterilization tests, tissue culture, and aseptic experiments

Basic Specifications

  • Product Type
    Clean bench
  • External Dimensions(mm)
    700×500×740
  • Weight(kg)
    21
  • Dust collection efficiency
    Cuts 99.97% or more of 0.3 μm particles
  • Power Cord(m)
    Length 1.8 (2P plug)
  • Power Supply
    AC100V 50/60Hz
  • Main filter
    Antibacterial / Odor-resistant HEPA Filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Product Name
    Compact Clean Booth TY-33AD
  • Manufacturer Model Number
    TY-33AD
  • Material
    Main Body: Stainless Steel (SUS304), Door: PC (Polycarbonate)
  • Indoor equipment
    Fluorescent Lamp, 1 / UV Ray Sterilization, 1
  • Blow-off wind volume
    Approx. 1m³/min or more
  • Blow-off wind speed(m/s)
    Approx. 0.5 or more
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
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
1 unit
8 Day(s) or more
32,977,718 IDR

Part Number : 3-4049-21
Days to Ship 8 Day(s) or more
Standard Unit Price 32,977,718 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean bench
  • External Dimensions(mm)
    700×500×740
  • Weight(kg)
    21
  • Dust collection efficiency
    Cuts 99.97% or more of 0.3 μm particles
  • Power Cord(m)
    Length 1.8 (2P plug)
  • Power Supply
    AC100V 50/60Hz
  • Main filter
    Antibacterial / Odor-resistant HEPA Filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Product Name
    Compact Clean Booth TY-33AD
  • Manufacturer Model Number
    TY-33AD
  • Material
    Main Body: Stainless Steel (SUS304), Door: PC (Polycarbonate)
  • Indoor equipment
    Fluorescent Lamp, 1 / UV Ray Sterilization, 1
  • Blow-off wind volume
    Approx. 1m³/min or more
  • Blow-off wind speed(m/s)
    Approx. 0.5 or more