(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Work Table with Drawers

Work Table with Drawers

Standard Unit Price:
8,384,615 IDR
Days to Ship :
Quote

[Features]
·Part number 3-4022: There is a middle shelf.
·Part number 3-4023: With a drawer for convenient storage.

Basic Specifications

  • Product Type
    Work Bench
  • Size(mm)
    600×450×800
  • Caster
    NA
  • Number of drawers
    -
  • Load Resistance(kg)
    Main Component/Approx. 500, Top Board/Approx. 250, Middle Shelf/Approx. 100 kg, Bottom/Approx. 200 kg
  • Manufacturer Product Name
    Stainless Steel Workbench (Single-Side Door) E-6045
  • Manufacturer Model Number
    E-6045
  • Material
    Main body / Stainless steel (SUS430), Middle shelf / Stainless steel (SUS430), Double sliding door / (Main body) Stainless steel (SUS430); (Handle) Stainless steel (SUS304)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
Quote
8,384,615 IDR

Part Number : 3-4022-01
Days to Ship Quote
Standard Unit Price 8,384,615 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    600×450×800
  • Caster
    NA
  • Number of drawers
    -
  • Load Resistance(kg)
    Main Component/Approx. 500, Top Board/Approx. 250, Middle Shelf/Approx. 100 kg, Bottom/Approx. 200 kg
  • Manufacturer Product Name
    Stainless Steel Workbench (Single-Side Door) E-6045
  • Manufacturer Model Number
    E-6045
  • Material
    Main body / Stainless steel (SUS430), Middle shelf / Stainless steel (SUS430), Double sliding door / (Main body) Stainless steel (SUS430); (Handle) Stainless steel (SUS304)