(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Analytical Balance, Weighing (g) 120-320, 120/42 / 220/82 1-6903-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Analytical Balance, Weighing (g) 120-320, 120/42 / 220/82
Part Number: 1-6903-02

Standard Unit Price: 34,832,468 IDR Special Price 34,832,468 IDR
Quantity: 1 unit
Days to Ship: 8 Day(s) or more

Equipped with the integrated aluminum mass sensor "UniBlock" which combines durability and high performance. Measurement data can be imported into Excel®, etc (connection cable sold separately). A record of the data, complete with dates and times, can be created by connecting a printer (sold separately), so measurement management and traceability required by GLP/GMP and ISO 9000 can be implemented.

Specificationtitle

  • Product Type
    Analytical balance
  • Minimum Display(mg)
    0.1
  • Weighed Amount(g)
    220
  • Power Supply(V)
    AC100
  • Weight(g)
    Approximately 7000
  • Size(mm)
    220×330×310
  • Plate size(mm)
    φ80
  • Calibration Weight
    Built-In
  • Type
    AUX
  • Manufacturer Product Name
    Analytical balance AUX220
  • Part Number
    AUX220
  • JAN Code
    4540217001927
  • Power supply details
    100 VAC / 12 VA (AC adapter included)
  • Linearity
    ±0.2
  • Input/Output
    RS232C・DATA・ I/O・KEY BOARD
  • Power cord length(m)
    1.8 (2P Plug)
  • Features
    Equipped with the "UniBlock" aluminum integrated mass sensor, which features both durability and high performance. Measurement data can be imported into Excel® and the like (connection cable sold separately). A record of the data, complete with dates and times, can be created by connecting a printer (sold separately), so measurement management and traceability required by GLP/GMP and ISO 9000 can be implemented. Includes the ability to automatically calibrate to the specified time.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)