(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Filter Housing φ90x445 – φ90x695

Stainless Steel Filter Housing φ90x445 – φ90x695

Standard Unit Price:
7,088,992 IDR
Days to Ship :
8 Day(s) or more

The head can be removed from the main body by removing the clamp, allowing the filter to be easily replaced. Can be used for various types of cartridge filters and foamed plastic filters.

Basic Specifications

  • Product Type
    Housing
  • Overall Length(mm)
    445
  • Connection Dia.
    PT3/4
  • Manufacturer Product Name
    Stainless Steel Filter Housing ST-25
  • Manufacturer Model Number
    ST-25
  • Main Body, Head
    Stainless Steel (SUS304)
  • Material of Ring
    O/Silicone Rubber
  • Pressure Resistance(MPa)
    Approximately 0.68 (7 kg/cm2)
  • Diameter(φ mm)
    90
  • Number of Cartridges
    250mmX1
  • Features
    The head can be removed from the main body by removing the clamp, allowing the filter to be easily replaced. It can be used for various cartridge filters and plastic foam filters.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
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
1 pc.
8 Day(s) or more
7,088,992 IDR

Part Number : 1-3180-01
Days to Ship 8 Day(s) or more
Standard Unit Price 7,088,992 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Housing
  • Overall Length(mm)
    445
  • Connection Dia.
    PT3/4
  • Manufacturer Product Name
    Stainless Steel Filter Housing ST-25
  • Manufacturer Model Number
    ST-25
  • Main Body, Head
    Stainless Steel (SUS304)
  • Material of Ring
    O/Silicone Rubber
  • Pressure Resistance(MPa)
    Approximately 0.68 (7 kg/cm2)
  • Diameter(φ mm)
    90
  • Number of Cartridges
    250mmX1
  • Features
    The head can be removed from the main body by removing the clamp, allowing the filter to be easily replaced. It can be used for various cartridge filters and plastic foam filters.