(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Frozen material storage vault

Frozen material storage vault

Standard Unit Price:
28,587,639 IDR
Days to Ship :
8 Day(s) or more

Since the airless cooling system cools directly from the upper and lower shelves, there is no periodic temperature rise and drying does not occur. It is a drawer type that is easy to organize and take out, and prevents cold air from leaking when the door is opened and closed.

Basic Specifications

  • Product Type
    Super low temperature freezer
  • Amount Of Content(L)
    114
  • External Dimensions(mm)
    519×600×1040
  • Internal dimensions(mm)
    416×338×846
  • Power Supply(V)
    100V
  • Manufacturer Product Name
    Frozen material storage vault EMA-114
  • Manufacturer Model Number
    EMA-114
  • Weight(kg)
    48
  • Internal Temperature(°C)
    -25
  • Power supply details
    AC100V 50/60Hz
  • Number of Shelves
    3 Tiers
  • Inner material
    Resin
  • Outer material
    Baked-on colored steel plate
  • Basket Internal Dimensions
    416 x 338 x 137.5 mm x 3 pcs, 416 x 178 x 191.5 mm x 1 pc
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
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
1 unit
8 Day(s) or more
28,587,639 IDR

Part Number : 2-5173-01
Days to Ship 8 Day(s) or more
Standard Unit Price 28,587,639 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Super low temperature freezer
  • Amount Of Content(L)
    114
  • External Dimensions(mm)
    519×600×1040
  • Internal dimensions(mm)
    416×338×846
  • Power Supply(V)
    100V
  • Manufacturer Product Name
    Frozen material storage vault EMA-114
  • Manufacturer Model Number
    EMA-114
  • Weight(kg)
    48
  • Internal Temperature(°C)
    -25
  • Power supply details
    AC100V 50/60Hz
  • Number of Shelves
    3 Tiers
  • Inner material
    Resin
  • Outer material
    Baked-on colored steel plate
  • Basket Internal Dimensions
    416 x 338 x 137.5 mm x 3 pcs, 416 x 178 x 191.5 mm x 1 pc