(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Desktop Ice Maker 2-2042-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Desktop Ice Maker
Part Number: 2-2042-01

Standard Unit Price: 18,987,257 IDR Special Price 18,987,257 IDR
Quantity: 1 unit
Days to Ship: 8 Day(s) or more

Desktop Ice Maker can be used only by filling the tank with water and does not require work such as water piping.
[Features]
·Have 3 different sizes of ice: small, medium, large

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Power Supply(V)
    100V
  • Size(mm)
    367×297×378
  • Manufacturer Product Name
    Desktop Ice Maker HZB-12
  • Manufacturer Model Number
    HZB-12
  • Weight(kg)
    13
  • Power supply details
    AC100V 50/60Hz 2A
  • Power cord length(m)
    1.8 (3P Plug)
  • Cooling method
    Compressor
  • Ice-Making Capacity(kg/day)
    12
  • Water tank capacity(L)
    3.5
  • Ice storage capacity(kg)
    1
  • Features
    Just fill up the tank to start, no water plumbing required. You can select from 3 sizes of ice cube: small, medium, large.
  • Footnotes
    It cannot be used for edible ice.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)