(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pasolina Compact Handy Cooler

Pasolina Compact Handy Cooler

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

High cooling performance and space-saving design.

Basic Specifications

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Cooling capability(W)
    370/430
  • External Dimensions(mm)
    290×210×370
  • Weight(kg)
    19
  • Temperature controller
    2 m power supply cord included
  • Power consumption (50/60 Hz)(W)
    340/410
  • Power supply details
    AC100V±10% 50/60Hz
  • Setting Temperature Range(°C)
    -20~+30
  • Features
    Cooling can be done rapidly by simply installing a coil in the water tank. The titanium cooling coil has excellent chemical resistance. The refrigerator is an open type with long life and low noise.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Cooling Pipe

Refine by

  • With 0.95 m
  • Comes with 1 m
  • Clear
Manufacturer Product Name

Refine by

  • Compact Handy Cooler 202TCN
  • Compact Handy Cooler 202TN
  • Clear
Manufacturer Model Number

Refine by

  • 202TCN
  • 202TN
  • Clear
JAN Code

Refine by

  • 4560111755191
  • 4560111755207
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
1 unit
With 0.95 m
Compact Handy Cooler 202TN
202TN
4560111755191
8 Day(s) or more
-

Part Number : 1-243-25
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Cooling capability(W)
    370/430
  • External Dimensions(mm)
    290×210×370
  • Cooling Pipe
    With 0.95 m
  • Manufacturer Product Name
    Compact Handy Cooler 202TN
  • Manufacturer Model Number
    202TN
  • JAN Code
    4560111755191
  • Weight(kg)
    19
  • Temperature controller
    2 m power supply cord included
  • Power consumption (50/60 Hz)(W)
    340/410
  • Power supply details
    AC100V±10% 50/60Hz
  • Setting Temperature Range(°C)
    -20~+30
  • Cooling Section(mm)
    SUS304(φ78×200)
  • Features
    Cooling can be done rapidly by simply installing a coil in the water tank. The titanium cooling coil has excellent chemical resistance. The refrigerator is an open type with long life and low noise.
1 unit
Comes with 1 m
Compact Handy Cooler 202TCN
202TCN
4560111755207
8 Day(s) or more
-

Part Number : 1-243-26
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Cooling capability(W)
    370/430
  • External Dimensions(mm)
    290×210×370
  • Cooling Pipe
    Comes with 1 m
  • Manufacturer Product Name
    Compact Handy Cooler 202TCN
  • Manufacturer Model Number
    202TCN
  • JAN Code
    4560111755207
  • Weight(kg)
    19
  • Temperature controller
    2 m power supply cord included
  • Power consumption (50/60 Hz)(W)
    340/410
  • Power supply details
    AC100V±10% 50/60Hz
  • Setting Temperature Range(°C)
    -20~+30
  • Cooling Section(mm)
    Titanium Made (ø 78 x 210)
  • Features
    Cooling can be done rapidly by simply installing a coil in the water tank. The titanium cooling coil has excellent chemical resistance. The refrigerator is an open type with long life and low noise.