(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Carry Cool

Carry Cool

Standard Unit Price:
70,130,375 IDR
Days to Ship :
8 Day(s) or more

There is no water leakage due to the use of a magnet pump. A highly efficient cooling system is used, and the cooling coil is made of stainless steel (SUS304).

Basic Specifications

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Cooling capability(W)
    500/520 (At 15°C)
  • Temperature Control Range(°C)
    -20~+40
  • Power Supply(V)
    100V
  • Size(mm)
    454×375×427
  • Manufacturer Product Name
    Carry Cool 301CN
  • Manufacturer Model Number
    301CN
  • Weight(kg)
    Approximately 37
  • Power supply details
    AC100V 50/60Hz
  • Power Consumption(W)
    1250/1300
  • Circuit System
    Open System Circulation
  • Liquid connection port
    Rp3/4 (Taper Female Screw)
  • Heater capacity(W)
    1000
  • Power cord length(m)
    2.2
  • Temperature Control System
    Digital Type Electronic Temperature Control PID Control
  • Detailed Specifications
    HFC Refrigerant Power Supply: 100 VAC 50/60 Hz
  • Temperature accuracy(°C)
    ±0.1
  • Features
    Features a magnet pump to prevent water leakage as well as a highly efficient cooling system. The cooling coil is made of stainless steel (SUS304).
  • Footnotes
    There are times when there is a maximum 17 A current flow. Prepare an outlet of 100 V 20 A individually.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
70,130,375 IDR

Part Number : 1-096-15
Days to Ship 8 Day(s) or more
Standard Unit Price 70,130,375 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Cooling capability(W)
    500/520 (At 15°C)
  • Temperature Control Range(°C)
    -20~+40
  • Power Supply(V)
    100V
  • Size(mm)
    454×375×427
  • Manufacturer Product Name
    Carry Cool 301CN
  • Manufacturer Model Number
    301CN
  • Weight(kg)
    Approximately 37
  • Power supply details
    AC100V 50/60Hz
  • Power Consumption(W)
    1250/1300
  • Circuit System
    Open System Circulation
  • Liquid connection port
    Rp3/4 (Taper Female Screw)
  • Heater capacity(W)
    1000
  • Power cord length(m)
    2.2
  • Temperature Control System
    Digital Type Electronic Temperature Control PID Control
  • Detailed Specifications
    HFC Refrigerant Power Supply: 100 VAC 50/60 Hz
  • Temperature accuracy(°C)
    ±0.1
  • Features
    Features a magnet pump to prevent water leakage as well as a highly efficient cooling system. The cooling coil is made of stainless steel (SUS304).
  • Footnotes
    There are times when there is a maximum 17 A current flow. Prepare an outlet of 100 V 20 A individually.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)