(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Insert with Hole, 90°, Negative SNMG12040404 (Part Numbers)

Part Number

Configured Part Number is shown.

SNMG120404-NS9530

Part Number
SNMG120404-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

218,462 IDR

10 Piece(s) Quote

Loading...

  1. 1

Basic Information

Shape S (Square) Rake angle Negative Material Type NS9530
Corner Radius (rε)(mm) 0.4 Thickness s(mm) 4.76

Please check the type/dimensions/specifications of the part SNMG120404-NS9530 in the Square Insert with Hole, 90°, Negative SNMG12040404 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)