(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Insert with Hole, 90°, Negative SNMA○○ - NS520 "Finishing to Medium Cutting"

Part Number

Configured Part Number is shown.

Part Number
SNMA120408-NS520
SNMA120412-NS520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCorner Radius (rε)
(mm)

243,077 IDR

10 Piece(s) Quote 0.8

243,077 IDR

10 Piece(s) Quote 1.2

Loading...

  1. 1

Basic Information

Shape S (Square) Rake angle Negative Material Type NS520
Cutting Edge Length (ℓ)(mm) 12.7 φd1(mm) 5.16 Thickness s(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)