(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

80° Negative Rhombic Insert with Holes CNMG○○-TQ

Part Number

Configured Part Number is shown.

Part Number
CNMG120404-TQ-GT9530
CNMG120404-TQ-NS9530
CNMG120408-TQ-GT9530
CNMG120408-TQ-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)

206,154 IDR

10 Piece(s) Quote GT95300.4

183,077 IDR

10 Piece(s) 12 Day(s) NS95300.4

206,154 IDR

10 Piece(s) Quote GT95300.8

183,077 IDR

10 Piece(s) Quote NS95300.8

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake angle Negative Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 12.9 Thickness s(mm) 4.76 Clearance Angle θ(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)