(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Insert with Hole, 55°, Positive 7° DCGT○○ "Finish - During Cutting"

Part Number

Configured Part Number is shown.

Part Number
DCGT070202-NS9530
DCGT070204-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCorner Radius (rε)
(mm)

320,000 IDR

10 Piece(s) 12 Day(s) 0.2

320,000 IDR

10 Piece(s) 12 Day(s) 0.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Positive Selfishly No Preferred Hand
Material Type NS9530 Thickness s(mm) 2.38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)