(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

55° Negative Rhombic Insert with Holes DNMG1504○○-TQ

Part Number

Configured Part Number is shown.

Part Number
DNMG150404-TQ-NS9530
DNMG150408-TQ-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCorner Radius (rε)
(mm)

256,924 IDR

10 Piece(s) Quote 0.4

256,924 IDR

10 Piece(s) Quote 0.8

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Negative Breaker Code TQ
Material Type NS9530 Thickness s(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)