(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

55° Negative Rhombic Insert with Holes DNMG○○E-TSF

Part Number

Configured Part Number is shown.

Part Number
DNMG110408E-TSF-GT9530
DNMG110408E-TSF-NS9530
DNMG110412E-TSF-GT9530
DNMG110412E-TSF-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)

233,847 IDR

10 Piece(s) Quote GT95300.8

212,308 IDR

10 Piece(s) Quote NS95300.8

233,847 IDR

10 Piece(s) Quote GT95301.2

212,308 IDR

10 Piece(s) Quote NS95301.2

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Negative Breaker Code TSF
Thickness s(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)