(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Insert with Hole, 35°, Positive 7° VCMT16040○-AH905 "Medium Cutting"

Part Number

Configured Part Number is shown.

VCMT160404-AH905

Part Number
VCMT160404-AH905
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

553,847 IDR

10 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Selfishly No Preferred Hand Material Type AH905
Cutting Edge Length (ℓ)(mm) 16.6 Corner Radius (rε)(mm) 0.4 φd1(mm) 4.4
Thickness s(mm) 4.76 Clearance Angle θ(°) 7

Please check the type/dimensions/specifications of the part VCMT160404-AH905 in the Diamond Insert with Hole, 35°, Positive 7° VCMT16040○-AH905 "Medium Cutting" series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)