(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Insert with Hole, 35°, Positive 7° VCMT16040○

Part Number

Configured Part Number is shown.

Part Number
VCMT160404-PS-NS9530
VCMT160408-PS-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCorner Radius (rε)
(mm)

427,693 IDR

10 Piece(s) Quote 0.4

427,693 IDR

10 Piece(s) Quote 0.8

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
Material Type NS9530 φd1(mm) 4.4 Thickness s(mm) 4.76
Clearance Angle θ(°) 7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)