(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Insert with Hole, 35°, Positive 7° VCMT08020○-PF "Finish Cutting" (Part Numbers)

Part Number

Configured Part Number is shown.

VCMT080202-PF-NS9530

Part Number
VCMT080202-PF-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

223,077 IDR

10 Piece(s) Quote

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
Material Type NS9530 Corner Radius (rε)(mm) 0.2 φd1(mm) 2.3
Thickness s(mm) 2.38 Clearance Angle θ(°) 7

Please check the type/dimensions/specifications of the part VCMT080202-PF-NS9530 in the Diamond Insert with Hole, 35°, Positive 7° VCMT08020○-PF "Finish Cutting" series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)