(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Insert with Hole, 35°, Positive 7° VCMT○○-PSS "Finish to Light Cutting"

Part Number

Configured Part Number is shown.

Part Number
VCMT110304-PSS-GT9530
VCMT110308-PSS-GT9530
VCMT110308-PSS-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)

427,693 IDR

10 Piece(s) Quote GT95300.4

427,693 IDR

10 Piece(s) Quote GT95300.8

327,693 IDR

10 Piece(s) Quote NS95300.8

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
φd1(mm) 2.8 Thickness s(mm) 3.18 Clearance Angle θ(°) 7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)