(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Insert with Hole, 35°, Positive 5° VBMT16040○-PSF "Finish Cutting"

Part Number

Configured Part Number is shown.

Part Number
VBMT160402-PSF-GT9530
VBMT160404-PSF-GT9530
VBMT160404-PSF-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBreaker Use Material Type Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)

553,847 IDR

10 Piece(s) Quote FinishGT953016.60.2

553,847 IDR

10 Piece(s) Quote -GT9530-0.4

427,693 IDR

10 Piece(s) 12 Day(s) -NS9530-0.4

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Rake angle Positive Selfishly No Preferred Hand
Thickness s(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)