(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Insert with Hole, 35°, Positive 5° VBMT16040○-PF "Finish Cutting" (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
VBMT160404-PF-GT9530
VBMT160404-PF-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type

553,847 IDR

10 Piece(s) Quote GT9530

427,693 IDR

10 Piece(s) Quote NS9530

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Rake angle Positive Selfishly No Preferred Hand
Corner Radius (rε)(mm) 0.4 Thickness s(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)