(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Insert with Hole, 35°, Positive 5° VBMT11030○-PF "Finish Cutting" (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
VBMT110302-PF-NS9530
VBMT110304-PF-NS9530
VBMT110308-PF-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCorner Radius (rε)
(mm)

327,693 IDR

10 Piece(s) Quote 0.2

327,693 IDR

10 Piece(s) Quote 0.4

327,693 IDR

10 Piece(s) Quote 0.8

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Rake angle Positive Selfishly No Preferred Hand
Material Type NS9530 Thickness s(mm) 3.18

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)