(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

35° Negative Rhombic Insert with Holes VNMG1604○○-TQ

Part Number

Configured Part Number is shown.

Part Number
VNMG160404-TQ-NS9530
VNMG160408-TQ-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCorner Radius (rε)
(mm)

238,462 IDR

10 Piece(s) Quote 0.4

238,462 IDR

10 Piece(s) Quote 0.8

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Selfishly No Preferred Hand Material Type NS9530 Cutting Edge Length (ℓ)(mm) 16.6
Thickness s(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)