(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

20-Hour Timer, AD-5714

20-Hour Timer, AD-5714

[Features]
· 20-hour timer
· Stainless steel top
· Large LCD display makes the time easy to read
· Switchable alarm volume (loud / quiet)
· Includes repeat and pause functions
· 3 different mounting modes are supported: magnetic, desktop stand and wall hanging

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD-5714

 
Part Number
AD-5714
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

233,847 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 19 hours and 59 minutes Minimum Timekeeping(Second) 60
Dimension (width)(mm) 79 Dimension (vertical)(mm) 79 Thickness(mm) 18
Mass(g) Approx. 80 (batteries included) Power Supply LR44 button battery × 1 Battery life Approx. 1 year
Alarm Buzzer sound: approximately 1 minute, volume: high: approximately 80 dB at a distance of 30 cm, low: approximately 60 dB at a distance of 30 cm Timer function Count down (until alarm set time), count up (up to 19 minutes, 59 seconds when started from 00h:00m) Accessory Monitor battery, instruction manual

Please check the type/dimensions/specifications of the part AD-5714 in the 20-Hour Timer, AD-5714 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)