(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Handheld Inking Pot Electric Winding

Handheld Inking Pot Electric Winding

Standard Unit Price:
728,308 IDR
Days to Ship :
1 Day(s)

The drum rotates via motor power, winding the inkpot thread.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Ink pot
  • Color
    Black
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    15
  • Size(mm)
    150×70×40
  • Mass(g)
    190 (Including Batteries)
  • Application
    For marking various materials.
  • Accessory
    AAA Alkaline Batteries x 2
  • Battery life
    8 m x 1,700 times(for alkaline battery / continuous use)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
728,308 IDR

Part Number : 77480
Days to Ship 1 Day(s)
Standard Unit Price 728,308 IDR

Specificationtitle

  • Product Type
    Ink pot
  • Color
    Black
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    15
  • Size(mm)
    150×70×40
  • Mass(g)
    190 (Including Batteries)
  • Application
    For marking various materials.
  • Accessory
    AAA Alkaline Batteries x 2
  • Battery life
    8 m x 1,700 times(for alkaline battery / continuous use)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)