(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3-Direction Blowing Air Shower for Singles

3-Direction Blowing Air Shower for Singles

Standard Unit Price:
300,475,044 IDR
Days to Ship :
Quote

Uses a medium efficiency air filter and the main filter. An interlocking mechanism can be installed when using manual doors. Ideal for removing hair and dust at the entrance/exit to factory clean rooms.

Basic Specifications

  • Product Model
    Dust Removal Device
  • Frontage(mm)
    1400
  • Length(mm)
    1000
  • Height(mm)
    2200
  • Power
    Three-phase 200 V
  • Power Consumption(W)
    1600
  • Air Volume (50 / 60 Hz)(m3/min)
    19
  • Air Velocity (50 / 60 Hz)
    25m/sec
  • Power Details(V)
    Three-Phase 200
  • Trusco Cords
    460-0452
  • Weights(g)
    400000
  • Characteristics
    A medium-performance filter is used as the main filter. An interlock can be installed on a manual door. Ideal for removing hair and dust at the entrance of clean areas in a factory.
  • Main Unit Material
    Steel Sheet (Melamine Baking Finish)
  • Base Section Material
    Stainless steel (SUS304)
  • Door Material
    Aluminum Opening Door (with glass window)
  • Jet Nozzle
    18 Pcs. (16 Surfaces on Both Sides, 2 Ceiling Surfaces)
  • Pre Filter
    Non‐Woven Fabric
  • Main Filter
    Medium capacity
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
300,475,044 IDR

Part Number : AS-18
Days to Ship Quote
Standard Unit Price 300,475,044 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Removal Device
  • Frontage(mm)
    1400
  • Length(mm)
    1000
  • Height(mm)
    2200
  • Power
    Three-phase 200 V
  • Power Consumption(W)
    1600
  • Air Volume (50 / 60 Hz)(m3/min)
    19
  • Air Velocity (50 / 60 Hz)
    25m/sec
  • Power Details(V)
    Three-Phase 200
  • Trusco Cords
    460-0452
  • Weights(g)
    400000
  • Characteristics
    A medium-performance filter is used as the main filter. An interlock can be installed on a manual door. Ideal for removing hair and dust at the entrance of clean areas in a factory.
  • Main Unit Material
    Steel Sheet (Melamine Baking Finish)
  • Base Section Material
    Stainless steel (SUS304)
  • Door Material
    Aluminum Opening Door (with glass window)
  • Jet Nozzle
    18 Pcs. (16 Surfaces on Both Sides, 2 Ceiling Surfaces)
  • Pre Filter
    Non‐Woven Fabric
  • Main Filter
    Medium capacity

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A medium performance filter is used as the main filter.
●Interlock can be attached.(option)
●Optimum for removing dust when entering and exiting the factory clean area.

Specification

●Air Volume(m3/min)(50/60Hz):19
●W x D x H(mm):1400 x 1000 x 2200
●Power(V):Three Phase 200
●Electricity Consumption(W):1600
●Jet Nozzle: 18 Pieces(16 surface on both sides and 2 ceiling surface)
●Prefilter: Non-woven Fabric
●Main Filter: Medium Performance
●Blowing Wind Speed(50/60Hz): 25m/sec
●Manual Door Type

Materials

●Main Body: Made of Steel Plate(melamine baked coating finishing)
●Base: Stainless Steel(SUS304)
●Door: Aluminum Open Door(with glass window)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)