(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mobile Phone Holder for Clean Room

Mobile Phone Holder for Clean Room

Standard Unit Price:
330,462 IDR
Days to Ship :
Quote

Allows for cell phones to be taken into clean rooms, improving the speed at which information is transmitted at on manufacturing sites.

Basic Specifications

  • Product Model
    Personal Belongings
  • Grated Scale (Class)
    100
  • Color
    White
  • Width x Height(mm)
    75 x 125
  • Trusco Cords
    451-5463
  • Weights(g)
    10
  • Materials
    Nylon
  • Specifications
    Can be attached to a collar waist belt, and placed in and out using the zipper.
  • Applications
    Working within a cleanroom.
  • Characteristics
    Allows mobile phones to be carried within the cleanroom, contributing to faster information transmission within the manufacturing site.
  • Notes
    Not packaged in cleanroom. An optional color waist belt is required.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
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
1 pc.
Quote
330,462 IDR

Part Number : PA8KB
Days to Ship Quote
Standard Unit Price 330,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Personal Belongings
  • Grated Scale (Class)
    100
  • Color
    White
  • Width x Height(mm)
    75 x 125
  • Trusco Cords
    451-5463
  • Weights(g)
    10
  • Materials
    Nylon
  • Specifications
    Can be attached to a collar waist belt, and placed in and out using the zipper.
  • Applications
    Working within a cleanroom.
  • Characteristics
    Allows mobile phones to be carried within the cleanroom, contributing to faster information transmission within the manufacturing site.
  • Notes
    Not packaged in cleanroom. An optional color waist belt is required.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent