(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Goggles (with Ventilator / Autoclave Compatible)

Safety Goggles (with Ventilator / Autoclave Compatible)

Standard Unit Price:
369,846 IDR
Days to Ship :
1 Day(s)

For clean rooms. It is autoclavable (sterilized) at 121°C for 20 minutes.

Basic Specifications

  • Product Type
    Goggles
  • Color
    Clear
  • Lens Thickness(mm)
    1.6
  • Trusco Code
    365-8520
  • Mass(g)
    55
  • Material (lens)
    Polycarbonate
  • Material (frame)
    Thermoplastic Rubber (TPR)
  • Material (band)
    Oil-resistant synthetic rubber (neoprene)
  • Application
    ANSI Standard Compliant (Z87.1). with Vents (Upper/lower Ventilators).
  • Features
    It is for use in a cleanroom. It is autoclavable (sterilized) at 121°C for 20 minutes.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
369,846 IDR

Part Number : TSG-105
Days to Ship 1 Day(s)
Standard Unit Price 369,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Goggles
  • Color
    Clear
  • Lens Thickness(mm)
    1.6
  • Trusco Code
    365-8520
  • Mass(g)
    55
  • Material (lens)
    Polycarbonate
  • Material (frame)
    Thermoplastic Rubber (TPR)
  • Material (band)
    Oil-resistant synthetic rubber (neoprene)
  • Application
    ANSI Standard Compliant (Z87.1). with Vents (Upper/lower Ventilators).
  • Features
    It is for use in a cleanroom. It is autoclavable (sterilized) at 121°C for 20 minutes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for work in a clean room.

Specification

●Lens Color:Clear
●SPQ(piece):10
●ANSI Standard Product(Z87.1)
●With Vent(with upper and lower ventilators)
●Lens Thickness: 1.6mm

Materials

●Lens: Polycarbonate
●Frame: Thermoplastic Rubber(TPR)
●Band: Oil Resistance Synthetic Rubber(Neoprene)

Warning

●Not a clean pack.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)