(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mask BSC-30021

Mask BSC-30021

Standard Unit Price:
1,394,857 IDR
Days to Ship :
12 Day(s)

Made using ultra-conductive fibers. Using a 2/1 twill weave fabric, we have achieved a low cost while enhancing the comfort of clothing.

Basic Specifications

  • Product Model
    Masks
  • Grated Scale (Class)
    100
  • Lengthwise(mm)
    120
  • Crosswise(mm)
    260
  • Weights(g)
    120
  • Specifications
    Cleanroom Packaged
  • Applications
    For work that requires anti-static countermeasures.
  • Characteristics
    Super-conductive processed fibers are used. 2/1 twill fabric is used. Low cost and increased clothing comfort are achieved.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • 1 Bag (10 Sheets)
Part Number

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Color

Refine by

  • White
  • Blue
  • Clear
Trusco Cords

Refine by

  • 416-5381
  • 416-5373
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
Blue
416-5373
12 Day(s)
1,394,857 IDR

Part Number : BSC-30021-B
Days to Ship 12 Day(s)
Standard Unit Price 1,394,857 IDR
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Model
    Masks
  • Color
    Blue
  • Grated Scale (Class)
    100
  • Lengthwise(mm)
    120
  • Crosswise(mm)
    260
  • Trusco Cords
    416-5373
  • Weights(g)
    120
  • Specifications
    Cleanroom Packaged
  • Applications
    For work that requires anti-static countermeasures.
  • Characteristics
    Super-conductive processed fibers are used. 2/1 twill fabric is used. Low cost and increased clothing comfort are achieved.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Bag (10 Sheets)
White
416-5381
12 Day(s)
1,394,857 IDR

Part Number : BSC-30021-W
Days to Ship 12 Day(s)
Standard Unit Price 1,394,857 IDR
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Model
    Masks
  • Color
    White
  • Grated Scale (Class)
    100
  • Lengthwise(mm)
    120
  • Crosswise(mm)
    260
  • Trusco Cords
    416-5381
  • Weights(g)
    120
  • Specifications
    Cleanroom Packaged
  • Applications
    For work that requires anti-static countermeasures.
  • Characteristics
    Super-conductive processed fibers are used. 2/1 twill fabric is used. Low cost and increased clothing comfort are achieved.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)