(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Industrial Cotton Swabs Pointed Shell Type 3.2 mm/Paper Shaft

Industrial Cotton Swabs Pointed Shell Type 3.2 mm/Paper Shaft

Standard Unit Price:
2,461,846 IDR
Days to Ship :
1 Day(s)

Despite its excellent absorption, the cotton will not swell up. Minimal amounts of residual dissolved material. Anti-static and silicone-free packaging.

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    φ3.2
  • Shaft Length(mm)
    75.5
  • Tip Shape Details
    Shell type
  • Trusco Cords
    365-1851
  • Specifications
    Double Cotton Swab, Paper Shaft
  • Characteristics
    Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package.
  • Weights(g/box)
    1300
  • Amount Of Content
    1 case (25 pcs x 200 bags)
Part Number
Amount Of Content

Refine by

  • 1 case (25 pcs x 200 bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (25 pcs x 200 bags)
1 Day(s)
2,461,846 IDR

Part Number : BB-001MB
Days to Ship 1 Day(s)
Standard Unit Price 2,461,846 IDR
Quantity 1 case (25 pcs x 200 bags)

Specificationtitle

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    φ3.2
  • Shaft Length(mm)
    75.5
  • Tip Shape Details
    Shell type
  • Trusco Cords
    365-1851
  • Specifications
    Double Cotton Swab, Paper Shaft
  • Characteristics
    Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package.
  • Weights(g/box)
    1300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)