(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Hanger Cart

Stainless Steel Hanger Cart

Standard Unit Price:
12,372,308 IDR-
Days to Ship :
Quote

A stainless steel SUS304 specification with excellent corrosion resistance. Suitable for environments requiring cleanrooms and hygiene management.

Basic Specifications

  • Product Model
    Hanger
  • Length(mm)
    500
  • Height(mm)
    1500
  • Specifications
    Finished product
  • Product Details
    Hanger Cart
  • Characteristics
    Stainless steel of SUS304 specification excellent in corrosion resistance. Suitable for environments requiring hygiene control and clean room.
  • Specifications
    50 mm Nylon Urethane Wheels, Stainless Brackets x 2, w/ Stopper
  • Materials
    Stainless Steel (SUS304)
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 900
  • 1200
  • Clear
Trusco Cords

Refine by

  • 458-2063
  • 458-2055
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
458-2055
Quote
12,372,308 IDR

Part Number : SHGC15-3
Days to Ship Quote
Standard Unit Price 12,372,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Hanger
  • Width(mm)
    900
  • Length(mm)
    500
  • Height(mm)
    1500
  • Specifications
    Finished product
  • Product Details
    Hanger Cart
  • Trusco Cords
    458-2055
  • Characteristics
    Stainless steel of SUS304 specification excellent in corrosion resistance. Suitable for environments requiring hygiene control and clean room.
  • Specifications
    50 mm Nylon Urethane Wheels, Stainless Brackets x 2, w/ Stopper
  • Materials
    Stainless Steel (SUS304)
  • Weights
    6kg
1 unit
1200
458-2063
Quote
13,172,308 IDR

Part Number : SHGC15-5
Days to Ship Quote
Standard Unit Price 13,172,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Hanger
  • Width(mm)
    1200
  • Length(mm)
    500
  • Height(mm)
    1500
  • Specifications
    Finished product
  • Product Details
    Hanger Cart
  • Trusco Cords
    458-2063
  • Characteristics
    Stainless steel of SUS304 specification excellent in corrosion resistance. Suitable for environments requiring hygiene control and clean room.
  • Specifications
    50 mm Nylon Urethane Wheels, Stainless Brackets x 2, w/ Stopper
  • Materials
    Stainless Steel (SUS304)
  • Weights
    6.5kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stainless steel(SUS304) specs with excellent corrosion resistance.
●Optimum for hygiene control and clean room environment.

Usage

●Food processing factory/research facilities/clean room/medical treatment.

Specification

●SPQ(piece):1
●Finished Goods
●Nylon Urethane Wheel 50mm Stainless Steel Bracket Fittings 2 Pieces with Stopper

Materials

●Stainless Steel(SUS304)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)