(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Simple Air Shower

Simple Air Shower

Standard Unit Price:
124,967,847 IDR
Days to Ship :
Quote

Ideal for applications in which installation space is tight. Can be assembled by just one person. Equipped with an AC turbo fan for producing a powerful air-jet in space saving applications.

Basic Specifications

  • Product Model
    Dust Removal Device
  • Frontage(mm)
    1060
  • Length(mm)
    1000
  • Height(mm)
    2035
  • Power
    Single-Phase 100 V
  • Power Consumption(W)
    500
  • Trusco code
    458-6786
  • Weights(kg)
    200
  • Feature 1
    Optimal for places with small installation space. Self-standing possible.
  • Feature 2
    The equipped AC turbo fan saves space while delivering a powerful air jet.
  • Materials
    Steel (Baked Coating), Aluminum Frame
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
124,967,847 IDR

Part Number : KAS-SS08
Days to Ship Quote
Standard Unit Price 124,967,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Removal Device
  • Frontage(mm)
    1060
  • Length(mm)
    1000
  • Height(mm)
    2035
  • Power
    Single-Phase 100 V
  • Power Consumption(W)
    500
  • Trusco code
    458-6786
  • Weights(kg)
    200
  • Feature 1
    Optimal for places with small installation space. Self-standing possible.
  • Feature 2
    The equipped AC turbo fan saves space while delivering a powerful air jet.
  • Materials
    Steel (Baked Coating), Aluminum Frame

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for small installation space. Assembly set is possible on its own.
●With AC turbo fan installed, space saving and powerful air jet has been realized.

Specification

●Air Volume(m3/min):9
●W x D x H(mm):1060 x 1000 x 2035
●Power(V):AC100
●Electricity Consumption: 500W

Materials

●Steel(baked paint), Aluminum Frame

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)