(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Test Tube Stand

Test Tube Stand

Standard Unit Price:
555,538 IDR
Days to Ship :
1 Day(s)

Test Tube Stand
[Features]
With stainless steel(SUS304), excellent drug resistant and withstands autoclave.
[Specification]
Model Number:SS 15-50
Main unit size (mm)106 x 208 x 85
Matching tube (φ mm)15
Array: 5 x 10Package size
Weight: 280g
[Application]
Storage and organizing of test tubes.
[Material]
Stainless steel (SUS304)
Model
Stand

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Stand
  • Frontage(mm)
    121
  • Length(mm)
    238
  • Height(mm)
    105
  • Tube Diameter(mm)
    18.0
  • Array(Columns)
    5X10
  • Materials
    Stainless Steel (SUS304)
  • Trusco Cords
    353-7366
  • Characteristics
    Made of stainless steel (SUS304) for excellent chemical resistance, and can be used in an autoclave.
  • Weights(g)
    325
  • Applications
    Storage and organizing of test tubes.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
555,538 IDR

Part Number : SS18-50
Days to Ship 1 Day(s)
Standard Unit Price 555,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Stand
  • Frontage(mm)
    121
  • Length(mm)
    238
  • Height(mm)
    105
  • Tube Diameter(mm)
    18.0
  • Array(Columns)
    5X10
  • Materials
    Stainless Steel (SUS304)
  • Trusco Cords
    353-7366
  • Characteristics
    Made of stainless steel (SUS304) for excellent chemical resistance, and can be used in an autoclave.
  • Weights(g)
    325
  • Applications
    Storage and organizing of test tubes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With stainless steel(SUS304), excellent drug resistant and withstands autoclave.

Usage

●Storage and organization of test tubes.

Materials

●Stainless Steel(SUS304)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)