(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Filter Housing Post-Treatment Filter

Filter Housing Post-Treatment Filter

Standard Unit Price:
1,216,770 IDR
Days to Ship :
Quote

Filter Housing Post-Treatment
[Features]Sealed using the heat welding method, making it suited to high-grade water treatment systems.
No adhesives are used.
The product has passed specification testing for apparatus, container, and packaging.
[Specification]
Length:70mm
Weight:500g
Width:70mm

Basic Specifications

  • Product Type
    Filter
  • Standard Pure Water Amount(L/h)
    500
  • Width(mm)
    70
  • Length(mm)
    70
  • Height(mm)
    250
  • Trusco Cords
    455-5155
  • Weights(g)
    500
  • Nominal Bore
    1μm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
1,216,770 IDR

Part Number : 1EU-1SEG
Days to Ship Quote
Standard Unit Price 1,216,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Standard Pure Water Amount(L/h)
    500
  • Width(mm)
    70
  • Length(mm)
    70
  • Height(mm)
    250
  • Trusco Cords
    455-5155
  • Weights(g)
    500
  • Nominal Bore
    1μm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)