(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KING FILE G (A4 size portrait, A3 landscape)

KING FILE G (A4 size portrait, A3 landscape)

Click this image to zoom it.

Move the mouse over the image to zoom

  • KING FILE G (A4 size portrait, A3 landscape)
  • KING FILE G (A4 size portrait, A3 landscape)
  • KING FILE G (A4 size portrait, A3 landscape)
  • KING FILE G (A4 size portrait, A3 landscape)
  • KING FILE G (A4 size portrait, A3 landscape)
  • KING FILE G (A4 size portrait, A3 landscape)

The most popular type of file for tidying up office documents.
[Features]
· Pipe file ideal for tidying documents.
· Product compliant with the Green Purchasing Law of Japan.
· Binding thicknesses from 20 mm to 100 mm are available. (For A4 portrait)
[Applications]
· For organizing office documents.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
1005EN
975GXBLUE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Size JAN Code Width
(mm)
Height
(mm)
Capacity

441,538 IDR

1 Piece(s) Quote GrayA3 Landscape Type49716600423024413141

160,143 IDR

1 Piece(s) 1 Day(s) BlueA4 Portrait Type49716600203932433071

Loading...

  1. 1

Basic Information

Product Type Pipe File Storable quantity(sheet) 500 Closing thickness(mm) 50
Specifications 2 holes, hole spacing: 80 mm Back Width(mm) 66 Capacity 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)