(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Precision Incubator High Temperature Type DH650

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Precision Incubator High Temperature Type
Part Number: DH650

Standard Unit Price: 347,924,615 IDR Special Price 347,924,615 IDR
Quantity: 1 unit
Days to Ship: Quote

A precision thermostatic device with a maximum operating temperature of 500°C. The new CR5 controller is installed, allowing rapid internal cooling. Complete safety functions due to 4-stage overheat prevention device. Has a self-diagnosis feature, alarm log monitor function, key lock function, and overcurrent leakage breaker.

Specifications of DH650

  • Product Type
    Incubator
  • Type
    Set Temperature
  • Dimensions(mm)
    1350×950×1300
  • Temperature Range(°C)
    Room Temperature +10-500
  • Internal volume (L)
    216
  • Power Supply
    Three-Phase 200 V
  • Convection system
    Forced Convection
  • Main Body Dimension Width(mm)
    1350
  • Main Body Dimension Depth(mm)
    950
  • Main Body Dimension Height(mm)
    1300
  • Effective inside width dimensions(mm)
    600
  • Effective inside depth dimension(mm)
    600
  • Effective inside height dimension(mm)
    600
  • Specifications, temperature range(°C)
    Room temperature +10 – 500
  • Trusco Code
    466-3217
  • Features
    It is a precision indicator for a maximum operating temperature of 500°C. Based on an exhaust tamper, the new type of CR5 control is installed, where the internal cooling is quickly initiated. It fulfills various action mechanisms, such as an action mechanism for easy-to-handle programs, as well as for the display of power and electricity rate and the recording of the history. Four overtake prevention devices (automatic overtake / heater room overtake / internal tank overtake, temperature unit) are used, providing overall safety mechanisms. Additionally, having its own diagnostic mechanism, it comes with an alarm history monitor function, key log function, and excess leaking breaker. A system update is available for a variety of functions based on standard set up (external communication, external alarms, time runouts and record outputs that correspond to RS485 / FORWARD) in accordance with objectives.
  • Mass(g)
    250000

Please check the type/dimensions/specifications of the part DH650 in the Precision Incubator High Temperature Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)