(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bolt Clipper, Mini Clipper 7131

Bolt Clipper, Mini Clipper 7131

Standard Unit Price:
2,090,770 IDR
Days to Ship :
12 Day(s)

[Features]
· Cutting of thicker wires can also be done easily without slipping because a dimple is provided at the base of the blade.
· Enables precise cutting of soft and hard wire as well as piano wire.
· Hardness of the blades which have been carefully quenched is approximately HRC 64.
· Head finish: Rust-proof finish.
· Handle Specification: Plastic Coating

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    330
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    833-8908
  • Specifications
    Head Finish: Rust-Resistant Finish / Handle Specification: Plastic Coating
  • Features
    Cutting of thicker wires can also be done easily without slipping because a dimple is provided at the base of the blade.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
2,090,770 IDR

Part Number : 7131-200
Days to Ship 12 Day(s)
Standard Unit Price 2,090,770 IDR

Specificationtitle

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    330
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    833-8908
  • Specifications
    Head Finish: Rust-Resistant Finish / Handle Specification: Plastic Coating
  • Features
    Cutting of thicker wires can also be done easily without slipping because a dimple is provided at the base of the blade.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)