(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wire Stripper 1264

Wire Stripper 1264

Standard Unit Price:
3,332,308 IDR
Days to Ship :
8 Day(s) or more

Cutting depth can be adjusted automatically according to the thickness of the coating without damaging the core wire for flat cables with maximum width up to 12 mm and thickness 0.75 to 2.5 mm².

[Features]
· Automatic Flat Cable Insulation Stripper

Basic Specifications

  • Total Length(mm)
    180
  • Mass(g)
    125
  • Stripping Capacity(AWG)
    19-13
  • Stripping Capacity(mm2)
    0.75 to 2.5
  • JAN Code
    4003773073284
  • Features
    The blade is replaceable and the body is made of plastic filled with lightweight glass fiber.

Catalog

Japanese Only
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
8 Day(s) or more
3,332,308 IDR

Part Number : 1264-180
Days to Ship 8 Day(s) or more
Standard Unit Price 3,332,308 IDR

Specificationtitle

  • Total Length(mm)
    180
  • Mass(g)
    125
  • Stripping Capacity(AWG)
    19-13
  • Stripping Capacity(mm2)
    0.75 to 2.5
  • JAN Code
    4003773073284
  • Features
    The blade is replaceable and the body is made of plastic filled with lightweight glass fiber.