(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Respirator, (for Inorganic Gas) Canister 3302J

Respirator, (for Inorganic Gas) Canister 3302J

Standard Unit Price:
104,616 IDR
Days to Ship :
12 Day(s)

Replaceable part for 3100 (S/M), 3200 (M/L)

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Canister
  • Value of Standard(min)
    570
  • Exhaust Resistance(Pa)
    81
  • Applicable Model
    3100(S/M), 3200(M/L)
  • Trusco Code
    402-8422
  • Mass(g)
    93
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
104,616 IDR

Part Number : 3302J
Days to Ship 12 Day(s)
Standard Unit Price 104,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Canister
  • Value of Standard(min)
    570
  • Exhaust Resistance(Pa)
    81
  • Applicable Model
    3100(S/M), 3200(M/L)
  • Trusco Code
    402-8422
  • Mass(g)
    93

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)