(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Electronics Nippers 7722-115 7722-115

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Electronics Nippers 7722-115
Part Number: 7722-115

Standard Unit Price: 1,150,857 IDR Special Price 1,150,857 IDR
Days to Ship: 8 Day(s) or more

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· Three-piece combination joint (box joint).
· The double open spring reduces resistance so that the mouth doesn't have to be opened over and over during repetitious work.
· Style: Round head, cutting surface is flat.
· Head finish: Mirror finish.
· Handle Specification: Comfort

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7722-115

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    85
  • Soft Wire Cutting Capacity(mm φ)
    0.3-1.3
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Body / Option
    Main Body
  • JAN Code
    4003773027973
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: Comfort / Style: Round Head
  • Features
    The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 57 and it is made of special oil hardened and tempered special tool steel. It has been subjected to head finishing type 2, which is a polishing processing with high-grade oil that prevents rust and keeps the circuit from being adversely affected if the plating peels off of the tool. The hardness of the carefully quenched blade is approximately HRC 62.
  • Note
    * Comfort handle (main item) is not insulated.

Please check the type/dimensions/specifications of the part 7722-115 in the Electronics Nippers 7722-115 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)