(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Grip Pliers for Welding 4214-280

Grip Pliers for Welding 4214-280

Standard Unit Price:
1,085,423 IDR
Days to Ship :
9 Day(s) or more

[Features]
· Enables plates, piping, etc., to be firmly gripped.
· Head finish: Nickel chrome plated.
· Handle specification: Nickel chrome plating.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    280
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    915
  • Holding Capacity (Pipe Diameter)(φmm)
    30-65
  • Holding Capacity (Board Thickness)(mm)
    51
  • Body / Option
    Main Body
  • JAN Code
    4003773022206
  • Specifications
    Head Finish: Nickel Chrome Plated / Handle Specification: Nickel Chrome Plated
  • Features
    With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from heat-resistant cast steel, allowing pipes to be safely held in position for welding. Can also be used with H-type steel clamps up to a depth of 25 mm.

Catalog

Japanese Only
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
9 Day(s) or more
1,085,423 IDR

Part Number : 4214-280
Days to Ship 9 Day(s) or more
Standard Unit Price 1,085,423 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    280
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    915
  • Holding Capacity (Pipe Diameter)(φmm)
    30-65
  • Holding Capacity (Board Thickness)(mm)
    51
  • Body / Option
    Main Body
  • JAN Code
    4003773022206
  • Specifications
    Head Finish: Nickel Chrome Plated / Handle Specification: Nickel Chrome Plated
  • Features
    With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from heat-resistant cast steel, allowing pipes to be safely held in position for welding. Can also be used with H-type steel clamps up to a depth of 25 mm.