(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Penbonpen (Brush Type)【5 Pieces Per Package】

Penbonpen (Brush Type)【5 Pieces Per Package】

Standard Unit Price:
856,923 IDR-
Days to Ship :
1 Day(s) or more

[Features]
? Sealed holder eliminates evaporation and keeps constant flux density.
? Pen type flux dispenser enables careful, precise application.
? Refillable and economical.
[Application]
? Applies flux to substrates before soldering.
? Cleans workpiece surfaces with solvent such as alcohol.
? Removes oxide film and improves solderability when applied onto workpiece surfaces.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Lead-Free
    Y
  • Product Model
    Thread Solder (Stick Type)
  • Flux (With Rosin)
    With
  • Total Length(mm)
    129
  • Mass(g)
    40/set
  • Features
    Because it is sealed, it maintains a constant concentration without vaporization.
  • Use
    Coat base material before soldering. Wash base material with alcohol or other solvent.
  • Amount Of Content
    1 Pack (5 pcs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 pcs)
  • Clear
Type

Refine by

  • Brush: Thin
  • Felt, Flat Type
  • Clear
JAN Code

Refine by

  • 4562262410011
  • 4562262410059
  • Clear
Trusco Code

Refine by

  • 342-7439
  • 342-7404
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
Brush: Thin
4562262410011
342-7404
1 Day(s)
856,923 IDR

Part Number : BON-102
Days to Ship 1 Day(s)
Standard Unit Price 856,923 IDR
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Lead-Free
    Y
  • Product Model
    Thread Solder (Stick Type)
  • Flux (With Rosin)
    With
  • Type
    Brush: Thin
  • Total Length(mm)
    129
  • JAN Code
    4562262410011
  • Trusco Code
    342-7404
  • Mass(g)
    40/set
  • Features
    Because it is sealed, it maintains a constant concentration without vaporization.
  • Use
    Coat base material before soldering. Wash base material with alcohol or other solvent.
1 Pack (5 pcs)
Felt, Flat Type
4562262410059
342-7439
Quote
1,224,615 IDR

Part Number : BON-102F
Days to Ship Quote
Standard Unit Price 1,224,615 IDR
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Lead-Free
    Y
  • Product Model
    Thread Solder (Stick Type)
  • Flux (With Rosin)
    With
  • Type
    Felt, Flat Type
  • Total Length(mm)
    129
  • JAN Code
    4562262410059
  • Trusco Code
    342-7439
  • Mass(g)
    40/set
  • Features
    Because it is sealed, it maintains a constant concentration without vaporization.
  • Use
    Coat base material before soldering. Wash base material with alcohol or other solvent.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)