(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tight Pail Can TA-20 (with Interior Rust-Proof Coating)

Tight Pail Can TA-20 (with Interior Rust-Proof Coating)

Standard Unit Price:
742,185 IDR
Days to Ship :
20 Day(s) or more

[Features]
· Crimped type, where the top and bottom plates are fixed to the can barrel by crimping.
· Does not require outer packaging such as a corrugated-cardboard or wooden box. After filling, packaging is completed by mounting the cap included with the can.
[Applications]
· Container for filling with liquids such as paint and oil, etc.
· Primarily a container for liquids.

(i)Caution

  • This container should be stored indoors and filled at ambient temperature.

Basic Specifications

  • Capacity (L)
    20
  • Material
    Metal
  • Color
    White
  • Inner Diameter(mm)
    272
  • Height(mm)
    370
  • Body / Option
    Main Body
  • Trusco Code
    460-1467
  • Mass(kg)
    1.7
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Top Board Shape
    Closed Type
  • Loading Capacity(kg)
    Approx. 200
  • Plate Thickness(mm)
    0.4
  • Amount Of Content
    1 Can
Part Number
Amount Of Content

Refine by

  • 1 Can
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
1 Can
20 Day(s) or more
742,185 IDR

Part Number : 80516-10
Days to Ship 20 Day(s) or more
Standard Unit Price 742,185 IDR
Quantity 1 Can

Specificationtitle

  • Capacity (L)
    20
  • Material
    Metal
  • Color
    White
  • Inner Diameter(mm)
    272
  • Height(mm)
    370
  • Body / Option
    Main Body
  • Trusco Code
    460-1467
  • Mass(kg)
    1.7
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Top Board Shape
    Closed Type
  • Loading Capacity(kg)
    Approx. 200
  • Plate Thickness(mm)
    0.4